
Synflex by Danfoss
3983-54806
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3983-54806
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Synflex by Danfoss |
| Compatible hoses | 3630 |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 3/4 IN |
| End type 1 | UNF |
| End type 2 | Barb |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 2 | .88 in |
| Item type | Fitting Assembly |
| Product Height | 1.01 in |
| Product Length/Depth | 2.18 in |
| Product material | Brass |
| Product Type | Reusable Hose Fittings |
| Product Volume | 1.938 in³ |
| Product Width | .88 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Trade Name | 3983 Series |