SPUD 60DEG FEMALE CONE SEAT -06-product-details

SPUD 60DEG FEMALE CONE SEAT -06

3987-00213


Tools

Product specifications

Characteristic
Value
BrandSynflex by Danfoss
Hex size 1 IN1.063
Hex size 1 MM27.000
Thread sealantNo