Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
3987-00216
SPUD 60 DegConeWithOring -06 SIZE
3987-00216
Catalog item:
3987-00216
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
3987-00216
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
SYNFLEX BY DANFOSS
Synflex by Danfoss
Catalog Item
3987-00216
Hex size 1 IN
0.313
Hex size 1 MM
8.000
Product material
BRASS
Brass
Thread sealant
NO
No