Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
3987-00221
CAPA DE FIXACAO INOX SYNFLEX
3987-00221
Catalog item:
3987-00221
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
3987-00221
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Angle shape
STRAIGHT
Straight
Brand
SYNFLEX BY DANFOSS
Synflex by Danfoss
Catalog Item
3987-00221
Construction Style
CRIMP
Crimp
Inside diameter IN
1.140
Inside diameter MM
28.956