Other, shoulder shoulder-product-details

Other, shoulder shoulder

398B-00203

Catalog item:

398B-00203


Tools

Product specifications

Characteristic
Value
Description
Angle shapeSTRAIGHTStraight
BrandSYNFLEX BY DANFOSSSynflex by Danfoss
Catalog Item398B-00203
Construction StyleREUSABLEReusable
End type 1LINE/HOSE/TUBELine/hose/tube
End type 2LINE/HOSE/TUBELine/hose/tube
Finish platingPROTECTIVE OILProtective oil
Inside diameter IN0.656
Inside diameter MM16.662
Product materialCARBON STEELCarbon steel