Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 1.260 | |
| Bend radius min (mm) | 32.000 | |
| Burst pressure (bar) | 828 | |
| Burst pressure (psi) | 12006 | |
| Catalog Item | 3CH0-04-MHHC-002 | |
| Color | BLACK | Black |
| Conductivity | NON-CONDUCTIVE | Non-conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.26 | |
| Inside diameter (mm) | 6.60 | |
| Outside diameter (inch) | 0.49 | |
| Outside diameter (mm) | 12.47 | |
| Reinforcement material | FABRIC | Fabric |
| Series | 3CH0 SERIES | 3CH0 Series |
| Size | -4 | -4 |
| Tube material | POLYAMIDE (PA) | Polyamide (PA) |
| Tube wall thickness (inch) | 0.26 | |
| Tube wall thickness (mm) | 6.60 | |
| Working pressure max (bar) | 207 | |
| Working pressure max (psi) | 3002 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
