Synflex by Danfoss
3CH0-06-2-M0076
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3CH0-06-2-M0076
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Suitable for use in general hydraulic applications,access platforms and material handling | |
| Bend radius - min | 2.01 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 9200 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Inside diameter | .37 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .61 in | |
| Product Height | .37 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 1.643 in³ | |
| Product Weight | .09 lb | |
| Product Width | .37 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | 3CH0 Series | |
| Tube material | Polyamide | |
| Tube wall thickness | .37 in | |
| Working pressure | 2300 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |