
Synflex by Danfoss
3DH0-03-M0075C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3DH0-03-M0075C
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Suitable for use with petroleum or synthetic base hydraulic fluids and water base or fire resistant fluids. |
| Bend radius - min | 1.18 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 12000 Psi |
| Certification(s) | SAE 100R7 |
| Color | Black |
| Construction | 1 Ply Braid |
| Cover material | Polyurethane |
| Cover style | Perforated |
| Dash size | -3 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Impulse cycle life | 150000 cycles |
| Inside diameter | .19 in |
| Lay line style | Ink Jet |
| Outside diameter | .43 in |
| Product Height | .43 in |
| Product Length/Depth | 2952 in |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 545.825 in³ |
| Product Width | .43 in |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | 3DH0 Series |
| Tube material | Polyester |
| Working pressure | 3000 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |