Synflex by Danfoss
3DH0-05-2-M0075C
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3DH0-05-2-M0075C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Suitable for use with petroleum or synthetic base hydraulic fluids and water base or fire resistant fluids. | |
| Bend radius - min | 2.17 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 9978.75 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Conditional temperature range | -40 C to 93 C with petroleum or synthetic base hydraulic fluids; -40 C to 66 C with water base of fire resistant fluids | |
| Construction | 1 Ply Braid | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -5 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Inside diameter | .31 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.13 in | |
| Product Height | 1.13 in | |
| Product Length/Depth | 246.06 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 3770.328 in³ | |
| Product Weight | 39.86 lb | |
| Product Width | 1.13 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | 3DH0 Series | |
| Tube material | Polyester | |
| Working pressure | 2494.69 Psi | |
| Working temperature - min | -40 °F |