3E80-03-050BX
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3E80-03-050BX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 1.5 in | |
| Burst pressure | 20400 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Orange | |
| Conditional temperature range | -40 F to 212 F for petroleum or synthetic base hydraulic fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -3 | |
| Inside diameter | .19 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .52 in | |
| Package form | Box | |
| Product Height | .52 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 162.24 in³ | |
| Product Weight | 4 lb | |
| Product Width | .52 in | |
| Qualified hose fittings | 903, 90A, 90N | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -40 °F |