3E80-04B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8N-04-250BX
3E80-04B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 20400 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Orange | |
| Conditional temperature range | -40 F to 150 F for water based or fire-resistant fluids, -40 F to 212 F for petroleum or synthetic base hydraulic fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .63 in | |
| Package form | Bulk | |
| Product Height | .63 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 4.763 in³ | |
| Product Weight | .12 lb | |
| Product Width | .63 in | |
| Qualified hose fittings | 903, 90A, 90N | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Working pressure | 5100 Psi |