3E80-04RL
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8N-04-500RL
3E80-04RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 20400 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Orange | |
| Conditional temperature range | -40 F to 150 F for water based or fire-resistant fluids, -40 F to 212 F for petroleum or synthetic base hydraulic fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Inside diameter | .25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .63 in | |
| Package form | Reel | |
| Product Height | .63 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 4.763 in³ | |
| Product Weight | .12 lb | |
| Product Width | .63 in | |
| Qualified hose fittings | 903, 90A, 90N | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Working pressure | 5100 Psi |