Danfoss
3IC50DS
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3IC50DS
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | Available in a variety of configurations and sizes. | |
| Package contents | Insert | |
| Product material | Steel | |
| Product Type | Spare Part | |
| Product Weight | .616 lb | |
| Sub-brand | None | |
| Trade Name | None |