Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Body size | 3/8 | 3/8 |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3IPS56MP | |
| Hex size 1 IN | 1.060 | |
| Hex size 1 MM | 26.924 | |
| Item type | FEMALE HALF | Female half |
| Latch type | SCREW TO CONNECT | Screw to connect |
| Product material | STAINLESS STEEL | Stainless steel |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated nitrile (HNBR) |
| Sub brand | HANSEN | Hansen |
| Valve type | 2 WAY | 2 way |
| Working pressure max psi | 14982 | |
| Working pressure max bar | 1034 | |
| Working temperature max C | 100 | |
| Working temperature max F | 212 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |