3R80-03-050BX
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3R80-03-050BX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Certification(s) | SAE 100R8 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Cover material | Polyurethane | |
| Dash size | -3 | |
| Factory crimp | Yes | |
| Lay line style | Ink Jet | |
| Package form | Box | |
| Product Length/Depth | 600 in | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| UPC | 639789346315 | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |