3R80-0400X-075
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8-04-250BX
3R80-0400X-075
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 20400 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Outside diameter | .52 in | |
| Package form | Reel | |
| Product Height | .63 in | |
| Product Length/Depth | 30000 in | |
| Product Volume | 11907 in³ | |
| Product Weight | 300 lb | |
| Product Width | .63 in | |
| Qualified hose fittings | 90 H, 1A CRIMP SLEEVE | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Tube wall thickness | .135 in | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -40 °F |