Synflex by Danfoss
3R80-0600X-052
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8-06-250BX
3R80-0600X-052
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | General hydraulics,mobile equipment & high pressure chemical transfer | |
| Bend radius - min | 2.5 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 16200 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Outside diameter | .76 in | |
| Product Height | .38 in | |
| Product Length/Depth | 1 ft | |
| Product Weight | 11.8 lb | |
| Product Width | .38 in | |
| Reinforcement material | Synthetic fiber | |
| Sub-brand | None | |
| Tube material | Nylon | |
| Tube wall thickness | .38 in | |
| Working pressure | 4050 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |