3R80-0600X-068
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8-06-250BX
3R80-0600X-068
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.5 in | |
| Burst pressure | 16200 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Outside diameter | .77 in | |
| Product Height | .77 in | |
| Product Length/Depth | 19680 in | |
| Product Volume | 11668.272 in³ | |
| Product Weight | 20.4 lb | |
| Product Width | .77 in | |
| Qualified hose fittings | 90 H, 1A CRIMP SLEEVE | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Working pressure | 4050 Psi |