3R80-08-050BX
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8-08-050BX, 3TR8-08-250BX
3R80-08-050BX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 4 in | |
| Burst pressure | 14200 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -8 | |
| Inside diameter | .5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .9 in | |
| Package form | Box | |
| Product Height | .9 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 486 in³ | |
| Product Weight | 9.5 lb | |
| Product Width | .9 in | |
| Qualified hose fittings | 90 H, 1A CRIMP SLEEVE | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Tube wall thickness | .2 in | |
| UPC | 639789346407 | |
| Working pressure | 3550 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |