3R80-08-2-155RC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8-08-2-250BX
3R80-08-2-155RC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Petroleum or water based hydraulic fluids, Hydraulic ambilicals | |
| Bend radius - min | 19 in | |
| Burst pressure | 14200 Psi | |
| Color | Black | |
| Cover material | Polyurethane | |
| Inside diameter | .5 in | |
| Outside diameter | .89 in | |
| Product Height | .89 in | |
| Product Length/Depth | 100 ft | |
| Product Weight | 19 lb | |
| Product Width | .89 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon | |
| Working pressure | 3550 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |