3R80-0800X-106
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8-08-250BX, 3TR8-08-500RL
3R80-0800X-106
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 4 in | |
| Burst pressure | 14200 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -8 | |
| Inside diameter | .5 in | |
| Outside diameter | .9 in | |
| Product Height | .9 in | |
| Product Length/Depth | 12000 in | |
| Product Volume | 9720 in³ | |
| Product Weight | 190 lb | |
| Product Width | .9 in | |
| Qualified hose fittings | 90 H, 1A CRIMP SLEEVE | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Working pressure | 3550 Psi |