3R80-08089-RANHYD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8-08-250BX
3R80-08089-RANHYD
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | High Pressure Chemical transfer | |
| Bend radius - min | 4 in | |
| Burst pressure | 14200 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Black | |
| Cover material | Polyurethane | |
| Dash size | -8 | |
| Inside diameter | .5 in | |
| Outside diameter | .89 in | |
| Product Height | .89 in | |
| Product Length/Depth | 1 ft | |
| Product Weight | .07 lb | |
| Product Width | .89 in | |
| Reinforcement material | Polyester | |
| Tube material | Nylon | |
| Working pressure | 3550 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |