Synflex by Danfoss
3TB0-06-2-M0075C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TB0-06-2-M0075C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Forklifts, telehandler (telescopic boom), material handling. | |
| Bend radius - min | 2.05 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 12183.36 Psi | |
| Certification(s) | SAE 100R18 | |
| Color | Black | |
| Conditional temperature range | -54 C to 94 C with petroleum or synthetic base hydraulic fluids; -54 C to 66 C with water base or fire resistant fluids | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Cover style | Perforated | |
| Dash size | -6 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Impulse cycle life | 200000 cycles | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.32 in | |
| Product Height | 1.32 in | |
| Product Length/Depth | 246.06 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 5144.819 in³ | |
| Product Weight | 71.11 lb | |
| Product Width | 1.32 in | |
| Reinforcement material | Synthetic fiber | |
| Sub-brand | None | |
| Trade Name | 3TB0 Series | |
| Tube material | Rubber modified thermoplastic | |
| Working pressure | 3916.08 Psi | |
| Working temperature - min | -54 °F |