Synflex by Danfoss
3TB0-08-2-M0075CTK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TB0-08-2-M0075CTK
Product specifications
Characteristic | Value |
|---|---|
| Application | General hydraulic,mobile equipment and high pressure chemical trasfer |
| Bend radius - min | 3.5 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 12200 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Polyurethane |
| Dash size | -8 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .5 in |
| Lay line style | Ink Jet |
| Outside diameter | .85 in |
| Product Height | .85 in |
| Product Length/Depth | 75 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 650.25 in³ |
| Product Weight | 16.6 lb |
| Product Width | .85 in |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 3TB0 Series |
| Tube material | Polyester |
| Tube wall thickness | .35 in |
| Working pressure | 3920 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -65 °F |