
Synflex by Danfoss
3TB0-0800X-0656
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TB0-0800X-0656
Product specifications
Characteristic | Value |
|---|---|
| Application | Forklifts, telehandler (telescopic boom), material handling. |
| Brand | Synflex by Danfoss |
| Burst pressure | 12200 Psi |
| Certification(s) | SAE 100R18 |
| Color | Black |
| Conditional temperature range | -65 F to 200 F Petroleum or synthetic base hydraulic -65 to 150 F for water base or fire resistant |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Non-Stick Polyurethane |
| Cover style | Perforated |
| Dash size | -8 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .85 in |
| Lay line style | Ink Jet |
| Outside diameter | 21.6 in |
| Product Height | 21.6 in |
| Product Length/Depth | 656 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 2125.441 ft³ |
| Product Weight | 107.9 lb |
| Product Width | 21.6 in |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 3TB0 Series |
| Tube material | Polyester |
| Working pressure | 3920 Psi |