
Synflex by Danfoss
3TB0-10-2-M0075C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TB0-10-2-M0075C
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Forklifts, telehandler (telescopic boom), material handling. |
| Bend radius - min | 3.94 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 12183.36 Psi |
| Certification(s) | SAE 100R18 |
| Color | Black |
| Conditional temperature range | -54 C to 94 C with petroleum or synthetic base hydraulic fluids; -54 C to 66 C with water base or fire resistant fluids |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Cover style | Perforated |
| Dash size | -10 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Impulse cycle life | 200000 cycles |
| Inside diameter | .62 in |
| Lay line style | Ink Jet |
| Outside diameter | 2.13 in |
| Product Height | 2.13 in |
| Product Length/Depth | 246.06 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 13396.195 in³ |
| Product Weight | 136.56 lb |
| Product Width | 2.13 in |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 3TB0 Series |
| Tube material | Rubber modified thermoplastic |
| Working pressure | 3916.08 Psi |
| Working temperature - min | -54 °F |