
Synflex Optimum by Danfoss
3TR18CT-05-M0076C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | General hydraulics,materal handling,chemical transfer,construction |
Bend radius - min | 1.5 in |
Brand | Synflex Optimum by Danfoss |
Burst pressure | 12200 Psi |
Color | Black |
Conductivity | Conductive |
Construction | 2-ply braid |
Cover material | Polyester |
Cover style | Perforated |
Dash size | -5 |
Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
Inside diameter | .31 in |
Lay line style | Ink Transfer |
Outside diameter | .58 in |
Product Height | .58 in |
Product Length/Depth | 250 ft |
Product Type | Thermoplastic Hydraulic Hoses |
Product Volume | 1009.2 in³ |
Product Weight | 25 lb |
Product Width | .58 in |
Reinforcement material | Synthetic fiber |
Sub-brand | None |
Trade Name | 3TR18CT Series |
Tube material | Polyester |
Tube wall thickness | .35 in |
Working pressure | 3050 Psi |
Working temperature - max | 200 °F |
Working temperature - min | -65 °F |