Synflex Optimum by Danfoss
3TR18CT-06-M0076
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TR18CT-06-M0076
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | General hydraulics,materal handling,chemical transfer,construction | |
| Bend radius - min | 2 in | |
| Brand | Synflex Optimum by Danfoss | |
| Burst pressure | 12200 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Polyester | |
| Cover style | Perforated | |
| Dash size | -6 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Inside diameter | .38 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .66 in | |
| Product Height | .58 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 1009.2 in³ | |
| Product Weight | 25 lb | |
| Product Width | .58 in | |
| Reinforcement material | Synthetic fiber | |
| Sub-brand | None | |
| Trade Name | 3TR18CT Series | |
| Tube material | Polyester | |
| Tube wall thickness | .35 in | |
| Working pressure | 3050 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -65 °F |