Synflex Optimum by Danfoss 3TR7 Series Thermoplastic Hydraulic Hoses (CENTER)

HOSE-SYN, 3TR7, -4, 250FT, BX, R7,BK

3TR7-04-2-250BX

Alternate part number: 3TR7-04-2


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationFood processing
Bend radius min (inch)1.250
Bend radius min (mm)31.800
BrandSynflex by Danfoss
Burst pressure (bar)759
Burst pressure (psi)11000
Catalog Item3TR7-04-2-250BX
ColorBlack
CompliancesMIL-PRF-2104
Conditional temp range-40F to 150F for water based
ConductivityConductive
Construction1 Ply braid
Cover materialPolyurethane (TPU)
Impulse cycle (cycles)150000
Inside diameter (inch)0.25
Inside diameter (mm)6.40
Lay line styleInk jet
Length (in)3000.00000
Length (mm)76200.00000
Outside diameter (inch)0.49
Outside diameter (mm)12.50
Package formBox
Product height in0.250
Product height mm6.400
Product width in0.250
Product width mm6.400
Qualified hose fittings4T
Reinforcement materialFabric
Series3TR7 Series
Size-4
Tube materialNylon lined
Working pressure max (bar)210
Working pressure max (psi)3050
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0