Product specifications
Characteristic | Value |
---|---|
Brand | Synflex Optimum by Danfoss |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.39 |
Inside diameter (mm) | 9.80 |
Outside diameter (inch) | 0.64 |
Outside diameter (mm) | 16.20 |
Tube material | Polyamide (PA) |