
Synflex Optimum by Danfoss
3TR7N-03-050BC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TR7N-03-050BC
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General hydraulics,materal handling,chemical transfer,marime steering |
| Bend radius - min | .75 in |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure | 12200 Psi |
| Color | Orange |
| Conductivity | Non-Conductive |
| Construction | 1 Ply Braid |
| Cover material | Polyurethane |
| Dash size | -3 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .19 in |
| Lay line style | Ink Transfer |
| Outside diameter | .425 in |
| Product Height | .425 in |
| Product Length/Depth | 50 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 110.94 in³ |
| Product Weight | .05 lb |
| Product Width | .425 in |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 3TR7N Series |
| Tube material | Nylon |
| Tube wall thickness | .23 in |
| UPC | 810075331479 |
| Working pressure | 3050 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |