Synflex Optimum by Danfoss
3TR7N-08-2
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TR7N-08-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | General hydraulics, material handling, chemical transfer, marine steering. | |
| Bend radius - min | 2.5 in | |
| Brand | Synflex Optimum by Danfoss | |
| Burst pressure | 9000 Psi | |
| Color | Orange | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Polyurethane | |
| Dash size | -8 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Inside diameter | .5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .82 in | |
| Product Height | .82 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 8.069 in³ | |
| Product Weight | .14 lb | |
| Product Width | .82 in | |
| Reinforcement material | Synthetic fiber | |
| Sub-brand | None | |
| Trade Name | 3TR7N Series | |
| Tube material | Nylon | |
| Tube wall thickness | .16 in | |
| Working pressure | 2050 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |