Synflex Optimum by Danfoss
3TR8-04-2
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TR8-04-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | General hydraulics, mobile equipment, chemical transfer. | |
| Bend radius - min | 1.5 in | |
| Brand | Synflex Optimum by Danfoss | |
| Burst pressure | 20400 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | Multi Braid | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -4 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Impulse cycle life | 200000 cycles | |
| Inside diameter | .25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .59 in | |
| Product Height | .59 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 4.177 in³ | |
| Product Weight | .11 lb | |
| Product Width | .59 in | |
| Reinforcement material | Synthetic fiber | |
| Sub-brand | None | |
| Trade Name | 3TR8 Series | |
| Tube material | Nylon | |
| Tube wall thickness | .16 in | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |