Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Chemical transferGeneral hydraulicsMaterial handling |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 1407 |
| Burst pressure (psi) | 20400 |
| Catalog Item | 3TR8-04-500RL |
| Color | Black |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.59 |
| Outside diameter (mm) | 14.99 |
| Reinforcement material | Fiber |
| Series | 3TR8 Series |
| Size | -4 |
| Tube wall thickness (inch) | 0.34 |
| Tube wall thickness (mm) | 8.64 |
| Working pressure max (bar) | 352 |
| Working pressure max (psi) | 5100 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330298 |
