Synflex Optimum by Danfoss
3TR8-08E-M0076
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TR8-08E-M0076
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General hydraulics, mobile equipment, chemical transfer. |
| Bend radius - min | 3 in |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure | 14200 Psi |
| Color | Black |
| Construction | Multi Braid |
| Cover material | Polyurethane |
| Cover style | Perforated |
| Dash size | -8 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .5 in |
| Lay line style | Ink Jet |
| Outside diameter | .9 in |
| Packaged Height | 29 in |
| Packaged Length | 29 in |
| Packaged Volume | 8410 in³ |
| Packaged Weight | 62.5 lb |
| Packaged Width | 10 in |
| Product Height | .9 in |
| Product Length/Depth | 250 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 2430 in³ |
| Product Weight | 50 lb |
| Product Width | .9 in |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 3TR8 Series |
| Tube material | Nylon |
| Tube wall thickness | .16 in |
| Working pressure | 3550 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |