Synflex by Danfoss
3V10-04-2-100BX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3V10-04-2-100BX
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | High pressure hydraulic tools, rescue equipment and tools, high pressure test equipment. |
| Bend radius - min | 7.75 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 8200 Psi |
| Certification(s) | SAE J517 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 4 Spiral |
| Cover material | Polyurethane |
| Cover style | Perforated |
| Dash size | -4 |
| Factory crimp | Yes |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | 1 in |
| Lay line style | Ink Jet |
| Outside diameter | .37 in |
| Package form | Box |
| Product Height | .37 in |
| Product Length/Depth | 100 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 164.28 in³ |
| Product Weight | 76 lb |
| Product Width | .37 in |
| Reinforcement material | High-tensile synthetic textile |
| Sub-brand | None |
| Trade Name | 3V10 Series |
| Tube material | Nylon lined |
| Tube wall thickness | .16 in |
| Working pressure | 2050 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |