
Aeroquip by Danfoss
4-1205-1-64
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1205-1-64
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 4 in | |
| Compatible hoses | 2652 & 150901 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose dash size | -64 | |
| Item type | Socket | |
| Outside diameter | 5.2 in | |
| Packaged Weight | 2.25 lb | |
| Product Diameter | 5.2 in | |
| Product Height | 5.2 in | |
| Product Length/Depth | 3.69 in | |
| Product material | Monel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 99.778 in³ | |
| Product Weight | 1.25 lb | |
| Product Width | 5.2 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 401 Series |