
Aeroquip by Danfoss
4-1210-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1210-5
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .32 in |
| Compatible hoses | 2651 |
| Construction style | Reusable |
| End gender 1 | Female |
| End gender 2 | Female |
| End type 1 | UNS |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | .68 in |
| Hose cut-off factor | .13 in |
| Hose dash size | -5 |
| Inside diameter | .33 in |
| Item type | Socket |
| Product Height | .75 in |
| Product Length/Depth | 1.2 in |
| Product material | Monel |
| Product Type | Reusable Hose Fittings |
| Product Volume | .675 in³ |
| Product Weight | .05 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 401 Series |