
Aeroquip by Danfoss
4-1212-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1212-20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 1503 |
| End gender 1 | Female |
| End Size 1 | 1 5/16 IN |
| End type 1 | UNEF |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 1.75 in |
| Hose dash size | -20 |
| Inside diameter | 1.25 in |
| Item type | Socket |
| Product Height | 2.02 in |
| Product Length/Depth | 1.75 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 6.186 in³ |
| Product Weight | .4 lb |
| Product Width | 1.75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-18 |
| Trade Name | 4014 Series |