Aeroquip by Danfoss
4-1212-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1212-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | 1503 | |
| End gender 1 | Female | |
| End type 1 | UNEF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1.94 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.5 in | |
| Item type | Socket | |
| Outside diameter | .94 in | |
| Packaged Weight | 1.56 lb | |
| Product Height | 2.1 in | |
| Product Length/Depth | 1.84 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 8.114 in³ | |
| Product Weight | .56 lb | |
| Product Width | 2.1 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 4014 Series |