
Aeroquip by Danfoss
4-1212-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1212-48
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 3 in |
| Compatible hoses | 1503 |
| End gender 1 | Female |
| End Size 1 | 3 1/8 IN |
| End type 1 | UN |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 3.88 in |
| Hose dash size | -48 |
| Inside diameter | 3.05 in |
| Item type | Socket |
| Product Height | 4.1 in |
| Product Length/Depth | 2.5 in |
| Product material | Monel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 42.23 in³ |
| Product Weight | 2.49 lb |
| Product Width | 4.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3 1/8-12 |
| Trade Name | 406 Series |