Aeroquip by Danfoss
4-1290-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1290-20
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Material | Monel |
| Product Height | 2 in |
| Product Length/Depth | 1.22 in |
| Product Type | Spare Part |
| Product Volume | 4.88 in³ |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | 1290 Series |
| Type | Nut |