Aeroquip by Danfoss
4-1290-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1290-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Material | Monel | |
| Product Height | .5625 in | |
| Product Length/Depth | .61 in | |
| Product Type | Spare Part | |
| Product Volume | .193 in³ | |
| Product Width | .5625 in | |
| Sub-brand | None | |
| Trade Name | 1290 Series | |
| Type | Nut |