Aeroquip by Danfoss
4-186302-16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-186302-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | 2651 | |
| Construction style | Reusable | |
| Drop dimension | 2.55 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/16 IN | |
| End Size 2 | 1 1/16 IN | |
| End type 1 | UNEF | |
| End type 2 | UNEF | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1.38 in | |
| Hex Size 2 | 1.38 in | |
| Hose cut-off factor | 2.25 in | |
| Hose dash size | -16 | |
| Inside diameter | .82 in | |
| Item type | Nipple Assembly | |
| Product Height | 4.64 in | |
| Product Length/Depth | 4.64 in | |
| Product material | Monel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 29.711 in³ | |
| Product Width | 1.38 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-18 | |
| Thread Size 2 | 1 1/16-18 | |
| Trade Name | 4103 Series |