
Aeroquip by Danfoss
4-190909-2-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-190909-2-32
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2 in |
| Compatible hoses | 2766, AE371, AE373, FC163 |
| Compliance(s) | MIL-F-24787/3, Group I, Type C |
| End gender 1 | Male |
| End Size 1 | 3 3/4 IN |
| End type 1 | UNS |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 3.88 in |
| Hex Size 2 | 3 in |
| Hose cut-off factor | 2.9 in |
| Hose dash size | -32 |
| Inside diameter | 1.75 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 10.64 lb |
| Packaged Width | 9 in |
| Product Height | 4.48 in |
| Product Length/Depth | 5.34 in |
| Product material | Monel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 92.822 in³ |
| Product Weight | 9.64 lb |
| Product Width | 3.88 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3 3/4-12 |
| Trade Name | 4103 Series |