
Aeroquip by Danfoss
4-191302-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-191302-8
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | 2651 |
| Construction style | Reusable |
| Drop dimension | 3.05 |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | .75 in |
| Hex Size 2 | .75 in |
| Hose cut-off factor | 1.9 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Fitting Assembly |
| Product Height | 3.7 in |
| Product Length/Depth | 3.7 in |
| Product material | Monel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 15.333 in³ |
| Product Weight | .53 lb |
| Product Width | 1.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 411 Series |