Aeroquip by Danfoss
4-191305-12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-191305-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | FC163, AE373, AE371, 2766 | |
| Compliance(s) | MIL-F-24787/5, Group I, Type D | |
| Drop dimension | 4.52 | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 1.06 in | |
| Hose cut-off factor | 2.65 in | |
| Hose dash size | -12 | |
| Inside diameter | .61 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 3.03 lb | |
| Packaged Width | 9 in | |
| Product Height | 5.27 in | |
| Product Length/Depth | 5.27 in | |
| Product material | Monel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 41.659 in³ | |
| Product Weight | 2.03 lb | |
| Product Width | 1.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 411 Series |