
Aeroquip by Danfoss
4-191305-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-191305-32
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2 in |
| Compatible hoses | FC163, AE373, AE371, 2766 |
| Compatible tube OD | 2 in |
| Compliance(s) | MIL-F-24787/5, Group I, Type D |
| Drop dimension | 7.38 |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 3 in |
| Hex Size 2 | 2.5 in |
| Hose cut-off factor | 4.94 in |
| Hose dash size | -32 |
| Inside diameter | 1.75 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 12.43 lb |
| Packaged Width | 9 in |
| Product Height | 8.88 in |
| Product Length/Depth | 8.88 in |
| Product material | Monel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 236.563 in³ |
| Product Weight | 11.43 lb |
| Product Width | 3 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 411 Series |