Aeroquip by Danfoss
4-202113-4-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-202113-4-4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Certification(s) | SAE 070102 |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Product material | Monel |
| Product Type | Marine Military |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 202113 Series |