Aeroquip by Danfoss
4-202240-32-32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-202240-32-32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 2 1/2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Braze | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 2.875 in | |
| Item type | SAE 37 Male to Hose/Pipe/Tube Female | |
| Product Height | 2.875 in | |
| Product Length/Depth | 3.33 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 27.525 in³ | |
| Product Width | 2.875 in | |
| Seal part number if included | FF9081-2-2 | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2 1/2-12 | |
| Trade Name | 202240 Series | |
| Tube OD 1 | 1.4 in | |
| Tube OD 2 | 2.002 in | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |